proj

by Gaara

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Third Hand
24 available TOL-09317
10.95 1   
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Breakout Board for USB microB
Retired BOB-09614
1.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
19.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
28
You save:
1.5 (5%)
10   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
LED - SMD RGB
Retired COM-10866
1.1 2   
Cannot be ordered at this time.
Miniature Solar Cell - CPC1822
Retired PRT-09962
9.75 5   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Total: 273.95