Beginning Embedded Electronics

by FlippinJax

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
RS232 Converter DIP - MAX232 MAX3232
Retired COM-00316
1.95 1   
Cannot be ordered at this time.
USB to RS232 Converter
Retired CAB-10270
6.95 1   
Cannot be ordered at this time.
Beginning Embedded Electronics - RS232 Kit
Retired KIT-08394
6.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
LED - Basic Yellow 3mm
In stock COM-00532
0.9 2   
Total: 72.05