Andromeda

by semila58

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
0.95 1   
Potentiometer Knob
Retired COM-08828
0.95 1   
Cannot be ordered at this time.
LED Light Pipe 0.6" Round
Retired COM-09926
0.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Thumb Joystick
In stock COM-09032
4.5 1   
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
19.9 2   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (3.5mm, 1' long)
Retired PRT-10693
3.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
Triple Output High Power RGB LED
Retired COM-08718
8.2
You save:
9.75 (54%)
1   
Cannot be ordered at this time.
Triple Output LED RGB - SMD
In stock COM-07844
0.56
You save:
1.69 (75%)
1   
RCA Jack
Retired PRT-08631
0.95 1   
Cannot be ordered at this time.
RCA Jack Breakout
Retired PRT-08826
0.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3
Retired KIT-11576
89.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Total: 245.72