qatar

by codeFolkers

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
Retired DEV-09266
79.8 4   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
16.8 8   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
55.5 3   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
7.5 2   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
7.5 2   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-08786
59.8 4   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-08937
29.9 2   
Cannot be ordered at this time.
LilyPad Protoboard Small
Retired DEV-09102
14.3
You save:
0.7 (5%)
10   
Cannot be ordered at this time.
LilyPad Protoboard
Retired DEV-10515
22.5 15   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
11.9 2   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
4.2 2   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
7 2   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
449.5 10   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
235.8 4   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
39.9 2   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
40.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
19 available SEN-00242
29.9 2   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
9.9 2   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
31.5 3   
Conductive Thread - 117/17 2ply
Retired DEV-08544
39.95 1   
Cannot be ordered at this time.
Solder Paste - 50g Leaded
Retired TOL-10448
9.95 1   
Cannot be ordered at this time.
SFE Iron-on patch
Retired SWG-09532
4.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
1.5 5   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
4.8 3   
PIR Motion Sensor
Retired SEN-08630
29.85 3   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - Royal Blue
Retired BOB-09655
34.75 5   
Cannot be ordered at this time.
Total: 1466.55