Liz SSD Wish List Sep27 2011

by Liz Baumann

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Inverter - 3v
Retired COM-10201
19.9 2   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
EL Tape - Green (1m)
Retired COM-10797
8.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
29.85 3   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
42 20   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
15 10   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
LilyPad Coin Cell Battery Holder - Reverse Silkscreen
Retired DEV-10876
50 20   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
70.5 3   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
29.85 3   
Cannot be ordered at this time.
Total: 432.27