Input

by NetHoncho

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
0.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1 2   
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
1.95 1   
Rotary Encoder
In stock COM-09117
2.95 1   
Rotary Switch Knob
Out of stock COM-10263
0.95 1   
Rotary DIP Switch - 16 Position
Out of stock COM-10064
2.95 1   
Tactile Button Assortment
Out of stock COM-10302
4.95 1   
Total: 19.65