Crane

by crimsonflame

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Modem Long Range 433MHz: UM12 - Includes Antenna and Cable
Retired WRL-00560
59.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
11 2   
Ceramic Resonator 16MHz
In stock COM-09420
1.9 2   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.05 1   
Jumper Wire - JST Black Red
In stock PRT-08670
1.9 2   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
In stock TOL-10617
10.95 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
0.95 1   
Total: 148.45