VMS

by Member #127614

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor - Long
In stock SEN-09674
67.5 3   
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
20.85 3   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
25.5 3   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
7 2   
IC Hook Test Leads
Only 4 left! CAB-00501
9.95 1   
IC Hook to IC Hook Cables
Retired CAB-00502
3.95 1   
Cannot be ordered at this time.
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.25 5   
Alligator to Alligator Cables
Retired CAB-08927
5.9 2   
Cannot be ordered at this time.
Electrical Tape - Red
Retired PRT-10688
0.95 1   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
117.9 2   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
26.95 1   
Total: 316.7