by MLewandowski
Product | Subtotal | Qty | |
---|---|---|---|
Getting Started with Processing
BOK-10078 |
19.95 |
1
Cannot be ordered at this time. |
|
Standoff - Nylon (3/4", 4-40)
PRT-10315 |
8 |
16
Cannot be ordered at this time. |
|
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
0.92
You save: 2.08 (69%) |
2
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
3.2 | 2 | |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
3.2 | 2 | |
Nut - Metal (4-40, 10 pack)
PRT-10454 |
3.2 | 2 | |
Toggle Switch
COM-09276 |
2.1 | 1 | |
SparkFun MegaShield Kit
DEV-09346 |
35.9 |
2
Cannot be ordered at this time. |
|
Real Time Clock Module
BOB-00099 |
14.95 |
1
Cannot be ordered at this time. |
|
Infrared Proximity Sensor - Sharp GP2Y0A21YK
SEN-00242 |
29.9 | 2 | |
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
9.6 | 6 | |
Female Headers
PRT-00115 |
7 | 4 | |
Break Away Headers - Straight
PRT-00116 |
7 | 4 | |
Getting Started with Arduino
BOK-09301 |
10.95 |
1
Cannot be ordered at this time. |
|
JST Right Angle Connector - Through-Hole 3-Pin
PRT-09750 |
6.3 | 6 | |
SparkFun Serial Graphic LCD 160x128
LCD-08884 |
69.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
11.9 |
2
Cannot be ordered at this time. |
|
SparkFun microSD Transflash Breakout
BOB-00544 |
5.5 | 1 | |
Breakout Board for SD-MMC Cards
BOB-00204 |
9.95 |
1
Cannot be ordered at this time. |
|
SD Sniffer
TOL-09237 |
9.95 |
1
Cannot be ordered at this time. |
|
microSD Shield
DEV-09802 |
14.95 |
1
Cannot be ordered at this time. |
|
RFID Module - SM130 MIFARE® (13.56 MHz)
SEN-10126 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560
DEV-09949 |
58.95 |
1
Cannot be ordered at this time. |
|
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
SEN-10127 |
14 | 4 | |
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header - 6 Pin
PRT-09280 |
3 | 4 | |
Arduino Stackable Header - 8 Pin
PRT-09279 |
3 | 4 | |
Flash Memory - microSD 1GB
COM-08163 |
6.95 |
1
Cannot be ordered at this time. |
|
RFID Reader Breakout
SEN-08423 |
0.95 |
1
Cannot be ordered at this time. |
|
RFID Tag - 125kHz
COM-10169 |
5.85 |
3
Cannot be ordered at this time. |
|
SparkFun RFID USB Reader
SEN-09963 |
27.95 | 1 | |
USB Mini-B Cable - 6 Foot
CAB-00598 |
1.95 |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
9 | 4 | |
9V to Barrel Jack Adapter
PRT-09518 |
7 | 2 | |
Heat Shrink - Black 5' x 1/4"
PRT-08830 |
3.9 |
2
Cannot be ordered at this time. |
|
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
2.1 | 2 | |
Toggle Switch - Momentary (On-Off-On)
COM-10545 |
1.95 |
1
Cannot be ordered at this time. |
|
RFID Reader ID-20 (125 kHz)
SEN-08628 |
29.95 |
1
Cannot be ordered at this time. |
|
Total: 551.3 |