Product | Subtotal | Qty | |
---|---|---|---|
RFID Reader ID-2 (125 kHz)
SEN-08709 |
22.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID USB Reader
SEN-09963 |
27.95 | 1 | |
RFID Button - 16mm (125kHz)
SEN-09417 |
4.5 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
1.05 | 1 | |
Magnet Disk - 0.709"
COM-08890 |
1.05 | 1 | |
Total: 67.45 |