Product | Subtotal | Qty | |
---|---|---|---|
DigiXTend Modem Breakout
BOB-09596 |
3.9 |
2
Cannot be ordered at this time. |
|
XTend 900 1W RPSMA - 40 Mile Range
WRL-09411 |
389.9 |
2
Cannot be ordered at this time. |
|
Arduino Mega 2560
DEV-09949 |
58.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 | |
SparkFun Low Current Sensor Breakout - ACS712
SEN-08883 |
11.95 |
1
Cannot be ordered at this time. |
|
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
SEN-00251 |
16.95 | 1 | |
Barometric Pressure Sensor - BMP085 Breakout
SEN-09694 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Humidity Sensor Breakout - HIH-4030
SEN-09569 |
20.5 |
1
Cannot be ordered at this time. |
|
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
7.9 |
2
Cannot be ordered at this time. |
|
EM-406 Connector Breakout
BOB-10402 |
2.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - EM-406A SiRF III (20 Channel)
GPS-00465 |
39.95 |
1
Cannot be ordered at this time. |
|
Standoff - Metal (1", 4-40, 10 pack)
PRT-10738 |
3.95 |
1
Cannot be ordered at this time. |
|
Standoff - Metal (4-40; 3/8"; 10 pack)
PRT-10739 |
3.56
You save: 0.39 (10%) |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
3.2 | 2 | |
Nut - Nylon Locknut (4-40, 10 pack)
PRT-10460 |
0.4
You save: 2.6 (87%) |
2
Cannot be ordered at this time. |
|
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
PRT-10473 |
32.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Key Switch - Small
COM-10445 |
0.95 |
1
Cannot be ordered at this time. |
|
GPS Module - Venus638FLPx-L 20Hz (14 Channel)
GPS-10919 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 739.41 |