YS-toget

by ysanto

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
SparkFun Color Sensor Breakout - HDJD-S822
Retired SEN-10904
24.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
41.95 1   
Cannot be ordered at this time.
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-10703
29.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
22 available BOB-09946
32.5 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Starter Kit for RedBoard - Programmed with Arduino
Retired DEV-11930
49.95 1   
Cannot be ordered at this time.
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
LED - SMD RGB (WS2812)
Retired COM-11821
0.5 1   
Cannot be ordered at this time.
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
Muscle Wire® - 0.005" Diameter (1 foot)
In stock COM-11899
1.6 1   
SparkFun Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-12011
5.95 1   
Cannot be ordered at this time.
SparkFun Triple-Axis Digital-Output Gyro Breakout - ITG-3200
Retired SEN-11977
24.95 1   
Cannot be ordered at this time.
ALS-PT19 Light Sensor
In stock SEN-12566
1.05 1   
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
29.95 1   
Cannot be ordered at this time.
Mini Microswitch - SPDT (Offset Lever)
Retired COM-12743
1.79 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Conductive Hook & Loop Strip - 2.5 cm x 40 cm
Retired COM-11832
23.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
9.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
SparkFun ToF Range Finder Sensor - VL6180
31 available SEN-12785
29.5 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom Breakout - LSM303C
Retired BOB-13303
10.95 1   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Out of stock WRL-13745
274.95 1   
Qduino Mini - Arduino Dev Board
In stock DEV-13614
35.95 1   
SparkFun SAMD21 Mini Breakout
Out of stock DEV-13664
22.5 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
Mooshimeter
Retired TOL-13843
134.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
Total: 1153.34