IWANT

by Member #169011

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Triple-Axis Accelerometer - MMA7361L
Retired COM-09605
7.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
4.25 1   
Cannot be ordered at this time.
Triple Output High Power RGB LED
Retired COM-08718
8.2
You save:
9.75 (54%)
1   
Cannot be ordered at this time.
LED - SMD RGB
Retired COM-10866
0.55 1   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
SN74HC165 Shift-In Breakout
Retired BOB-11512
3.95 1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Total: 40.3