Build-It Supplies

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
27.5 5   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
229.5 10   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
15.8 4   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
4.8 3   
Arduino Uno
Retired DEV-09950
99.8 4   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
9.9 2   
Cannot be ordered at this time.
ConnectPort X2
Retired WRL-10569
219.9 2   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
82.5 5   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
8 5   
USB Cable A to A - 6 Foot
Retired CAB-00515
19.75 5   
Cannot be ordered at this time.
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
22.5 3   
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
18 4   
Total: 859.8