Arduino Bot Ingredients

by aaroncorsi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
4.2 4   
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
Only 7 left! ROB-10455
16.5 1   
RFID Reader - RedBee (125 kHz)
Retired SEN-10073
69.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (6mm, 1' long)
Retired PRT-10691
4.95 1   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Total: 120