Gift list

by coderkevin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Non-Contact Infrared Thermometer
Only 10 left! TOL-10830
27.95 1   
Smart SMD Tester
In stock TOL-10829
27.95 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
17 available TOL-10410
32.95 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-EZ4
20 available SEN-09495
49.95 1   
SparkFun Adapter Board - ICD/ICD2
Retired BOB-00193
4.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
3.95 1   
Logic Level Converter
Retired BOB-08745
7.5 5   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode
In stock COM-10821
9.75 5   
LED - RGB Clear Common Anode
Out of stock COM-10820
9.75 5   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
3.95 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.5 1   
3pi Robot
Retired ROB-09211
99.95 1   
Cannot be ordered at this time.
SparkFun Coffee Mug
Retired SWG-09192
4.95 1   
Cannot be ordered at this time.
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
Total: 417.85