Product | Subtotal | Qty | |
---|---|---|---|
PIC 8 Pin 20MHz 2K 4A/D - 12F683
COM-00215 |
2.53 |
1
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1 | 2 | |
Capacitor Ceramic 22pF
COM-08571 |
1.2 | 4 | |
Capacitor Ceramic 0.1uF
COM-08375 |
1.2 | 4 | |
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
Inductor 180uH
COM-00090 |
3.9 |
2
Cannot be ordered at this time. |
|
Crystal Kit
COM-09994 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 44.28 |