Roverbot

by Seamus

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
75.9 2   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
2mm 10pin XBee Socket
In stock PRT-08272
6.9 6   
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
28 available WRL-00558
21.9 2   
Flash Memory - microSD 1GB
Retired COM-08163
6.95 1   
Cannot be ordered at this time.
microSD USB Reader
Retired COM-09433
6.95 1   
Cannot be ordered at this time.
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
SparkFun Programmable Oscillator Breakout - DS1077 (16.2kHz-133MHz)
Retired BOB-09116
4.95 1   
Cannot be ordered at this time.
Breakout Board for AD9835 Signal Generator
Retired BOB-09169
34.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-EZ3
Retired SEN-09494
49.95 1   
Cannot be ordered at this time.
Total: 250.3