Arduino Word Clock

by Sgt Punishment

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Super Bright Green (100 pack)
Retired COM-09984
19.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.9 2   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Total: 29