Trevor Dunn

by isramac12

Favorited Favorite 0

Club de Robótica

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
15.8 4   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
3.15 3   
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
ATMega32U4 TQFP
Retired COM-11181
6.95 1   
Cannot be ordered at this time.
Crystal SMD 16MHz
In stock COM-00094
1.6 1   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
7 2   
Total: 62.45