More stuff Joe wants

by Joe P

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
Graphic OLED Color Display 128x128 - Carrier Board
Retired LCD-09676
59.95 1   
Cannot be ordered at this time.
STK500 Compatible USB Programmer
Retired PGM-08702
47.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
8.75 5   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
24.75 5   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
24.75 5   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
24.75 5   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
FEZ Panda
Retired DEV-10146
24.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (100 pack)
Retired COM-09985
59.95 1   
Cannot be ordered at this time.
Make: Electronics
Retired BOK-09600
34.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
32.5 5   
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
2.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
25.9 2   
XMOS Processor - XS1-L1-64
Retired COM-10109
7.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
49.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
SparkFun Car Diagnostics Kit
Retired RTL-10769
35.75
You save:
35.75 (50%)
1   
Cannot be ordered at this time.
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
Total: 834.68