WL_General

by wrp9

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
47.54
You save:
20.36 (30%)
2   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-09775
5.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode (25 pack)
Retired COM-10818
21.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Anode (25 pack)
Retired COM-10819
21.95 1   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
SparkFun Graphic LCD Serial Backpack
Retired LCD-09352
6.75
You save:
15.75 (70%)
1   
Cannot be ordered at this time.
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
159.9 2   
Cannot be ordered at this time.
Crimping Pliers for JST
Retired TOL-10219
59.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
Crossover Breakout for FTDI
Retired BOB-10660
1.5 1   
Cannot be ordered at this time.
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
USB 32-Bit Whacker - PIC32MX795 Development Board
In stock DEV-09713
50.95 1   
USB Bit Whacker - 18F2553 Development Board
Retired DEV-00762
19.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
Retired PRT-10934
14.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-10339
99.95 1   
Cannot be ordered at this time.
Mega Pro 3.3V
Retired DEV-10744
44.95 1   
Cannot be ordered at this time.
SparkFun Mini FET Shield
Retired DEV-09627
19.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
Solder : Time Watch Kit
Retired KIT-10751
29.95 1   
Cannot be ordered at this time.
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
SparkFun AVR Programming Adapter
Retired BOB-08508
0.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
uLog - The Lil'est Logger
Retired WIG-09228
39.9 2   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
SparkFun Opto-isolator Breakout
In stock BOB-09118
5.5 1   
Optoisolator - 4 Channel
Retired COM-00784
2.25 1   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
0.5 1   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
74.85 3   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
41.85 3   
USB Relay Controller with 6-Channel I/O
Retired DEV-09669
89.95 1   
Cannot be ordered at this time.
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
14.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
ShiftBar
Retired COM-10238
8.95 1   
Cannot be ordered at this time.
LED Light Bar - White
Retired COM-00680
2.95 1   
Cannot be ordered at this time.
MinM - Miniature BlinkM
Retired DEV-09904
12.95 1   
Cannot be ordered at this time.
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
6.5 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Eagle Text Reference Board
Retired PRT-08754
4.95 1   
Cannot be ordered at this time.
SparkFun Pint Glass
Retired SWG-08405
9.95 1   
Cannot be ordered at this time.
Flame Decal - Large
Retired SWG-10894
1.5 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Flame Decal - Small
Retired SWG-10893
0.95 1   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
Out of stock PRT-11081
37 2   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Electrical Tape - Red
Retired PRT-10688
0.95 1   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
High Temperature Adhesive Tape - (1cm, 33m)
25 available PRT-10687
5.5 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
9V Li-Ion Battery Charger
Retired PRT-10265
9.95 1   
Cannot be ordered at this time.
SD Sniffer
Retired TOL-11404
4.95 1   
Cannot be ordered at this time.
USB Oscilloscope - MSO-28
Retired TOL-11219
334.95 1   
Cannot be ordered at this time.
Total: 1666.01