WFHQ PROTO

by LoveMHz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Male Headers - Right Angle
In stock PRT-00553
13.5 6   
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
Female Headers
In stock PRT-00115
21 12   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
Logic Level Converter
Retired BOB-08745
7.5 5   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
11 2   
SparkFun Tri-Axis Gyro Breakout - L3G4200D
Retired SEN-10612
49.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - SCA3000
Retired SEN-08791
44.95 1   
Cannot be ordered at this time.
Flash Memory - microSD 1GB
Retired COM-08163
13.9 2   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
18 4   
Zener Diode - 5.1V 1W
Retired COM-10301
2.5 10   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
9 4   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
RS232 Converter SMD - MAX3232
In stock COM-00589
2.1 1   
555 Timer
Retired COM-09273
1.9 2   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
3-Axis MEMS Accelerometer - MMA8452Q
In stock COM-10953
2.95 1   
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
5.9 2   
Cannot be ordered at this time.
DataFlash 16Mbit AT45DB161D
Retired COM-00301
5.9 2   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
8.85 3   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
4.2 2   
Total: 420.14