by MikeGrusin
Here are (almost) all the parts you need to make the world-famous Elevator TARDIS. Full instructions are available in our tutorial, and if you have any questions, leave them in the tutorial comments and we'll be happy to help you out. Have fun!
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro 328 - 3.3V/8MHz
DEV-09221 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun MP3 Player Shield
DEV-10628 |
39.95 |
1
Cannot be ordered at this time. |
|
Flash Memory - microSD 1GB
COM-08163 |
6.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
3.5 | 2 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 | |
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Super Bright LED - Blue 10mm
COM-08860 |
7.9 | 2 | |
SparkFun MOSFET Power Control Kit
COM-10256 |
3.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
9 | 2 | |
SparkFun Mono Audio Amp Breakout - TPA2005D1
BOB-11044 |
9.5 | 1 | |
Total: 155.9 |