Product | Subtotal | Qty | |
---|---|---|---|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
10.5 | 3 | |
AVR 20 Pin 20MHz 2K - ATtiny2313
COM-00212 |
10.5 |
3
Cannot be ordered at this time. |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
7.9 |
2
Cannot be ordered at this time. |
|
RFM12B-S2 Wireless Transceiver - 434MHz
WRL-09582 |
27.8 |
4
Cannot be ordered at this time. |
|
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Crystal 20MHz
COM-00534 |
3.8 |
4
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
5.25 | 3 | |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
3.3 | 6 | |
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
4.5 | 10 | |
USB Female Type B Connector
PRT-00139 |
3 | 2 | |
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
3.5 | 1 | |
Total: 85.55 |