XMAS 2011

by Dan P.

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Koala (USB+PTH)
Retired PRT-08722
19.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
Netduino
Retired DEV-10107
34.95 1   
Cannot be ordered at this time.
MPLAB PICkit 3
Retired PGM-09973
49.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Button Pad 4x4 - LED Compatible
19 available COM-07835
19.8 4   
Concave Button - Red
Out of stock COM-09336
27.5 10   
Concave Button - Black
In stock COM-09339
27.5 10   
Momentary Button - Small Red Panel Mount
Retired COM-09807
6 12   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
9 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
10 20   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
4.5 10   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
Resettable Fuse PTC
In stock COM-08357
7.5 5   
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
45 10   
SparkFun LED Matrix - Serial Interface (Red/Green)
Retired COM-00759
69.9 2   
Cannot be ordered at this time.
Transistor - NPN (BC547)
Retired COM-08928
5 10   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
29.7 6   
MP3 and MIDI Codec - VS1053B
Retired COM-08892
19.95 1   
Cannot be ordered at this time.
Crystal SMD 16MHz
In stock COM-00094
6.4 4   
3pi Robot
Retired ROB-09211
99.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
44.85 3   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
26.85 3   
Stepper Motor with Cable
In stock ROB-09238
52.5 3   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
XBee 2mW U.FL Connection - Series 2 (ZigBee Mesh)
Retired WRL-10417
57.9 2   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
Total: 793.35