Meaterator

by cbonsig

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
11 2   
Black Metal Knob - 14x24mm
In stock COM-10002
3.2 2   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
2.1 2   
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Flash Memory - microSD 1GB
Retired COM-08163
6.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
57.9 2   
Cannot be ordered at this time.
LED - Basic Green 5mm
In stock COM-09592
0.9 2   
Total: 192.45