Product | Subtotal | Qty | |
---|---|---|---|
RFID Reader ID-20 (125 kHz)
SEN-08628 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID USB Reader
SEN-09963 |
27.95 | 1 | |
RFID Tag - 125kHz
COM-10169 |
1.95 |
1
Cannot be ordered at this time. |
|
RFID Button - 16mm (125kHz)
SEN-09417 |
4.5 | 1 | |
Total: 64.35 |