Laboratorio

by Filipe

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IOIO for Android
Retired DEV-10748
119.85 3   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
124.75 5   
Cannot be ordered at this time.
Maple
Retired DEV-10664
89.9 2   
Cannot be ordered at this time.
Header board for LPC2148
Retired DEV-00676
81.9 2   
Cannot be ordered at this time.
WIZnet Serial-to-Ethernet Gateway - WIZ110SR
Retired DEV-09476
59.9 2   
Cannot be ordered at this time.
USB to RS232 Converter
Retired CAB-10270
13.9 2   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
9.5 10   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
79.9
You save:
20 (20%)
2   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
20
You save:
1 (5%)
10   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Real Time Clock Module
Retired BOB-00099
29.9 2   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
79.9 2   
Cannot be ordered at this time.
EggBot Full Kit
Retired WIG-10347
194.95 1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
51.9 2   
Kent Display - 240x160x2.9
Retired LCD-09560
159.9 2   
Cannot be ordered at this time.
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
Retired LCD-10089
113.9 2   
Cannot be ordered at this time.
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
19.95 1   
Cannot be ordered at this time.
Solar Panel - 10W
Retired PRT-09759
119.9 2   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
7.6 8   
Cannot be ordered at this time.
Micro Metal Gearmotor 30:1
Retired ROB-08911
31.9 2   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
31.8 4   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
119.8 4   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
25.9 2   
Small Stepper Motor
In stock ROB-10551
35.8 4   
Stepper Motor with Cable
In stock ROB-09238
35 2   
Toy DC Motor with Leads
Retired ROB-09608
9.5 10   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
17 2   
CMOS Camera - 1300x1040
Retired SEN-08668
39.8 4   
Cannot be ordered at this time.
CMOS Camera - 640x480
Retired SEN-08667
39.8 4   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
Fingerprint Slide Scanner
Retired SEN-08881
59.95 1   
Cannot be ordered at this time.
Fingerprint Scanner
Retired SEN-08839
129.95 1   
Cannot be ordered at this time.
JST Jumper 6 Wire Assembly - 6"
Retired SEN-08941
1.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
19.9 2   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
6.4 4   
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
19.9 2   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
Magnetic Card Reader/Writer
Retired SEN-08634
119.95 1   
Cannot be ordered at this time.
Magnetic Card Blank - Low Coercivity
Retired SEN-08675
19 20   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
16 10   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
10.5 10   
RFID Reader - RedBee Experimenters Kit (125 kHz)
Retired SEN-10074
99.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-EZ0
Retired SEN-09491
52.95 1   
Cannot be ordered at this time.
EasyUSB
Retired WIG-10155
29.95 1   
Cannot be ordered at this time.
SparkFun JPEG Trigger
Retired DEV-10549
29.95 1   
Cannot be ordered at this time.
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
59.9 2   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
11 2   
Crimping Pliers for JST
Retired TOL-10219
59.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
33 available TOL-09316
21.9 2   
Panavise Jr. - Vacuum Base
Retired TOL-10410
71 2   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-09775
59.5 10   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
21.9 2   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 11 left! TOL-10865
21.9 2   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Modem Long Range 433MHz: UM12 - Includes Antenna and Cable
Retired WRL-00560
59.9 2   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
231.9 2   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
GM862 Evaluation Kit - USB
Retired KIT-00280
199.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
55 10   
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
GPS Shield Retail Kit
Retired RTL-10709
59.95 1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
44.85 3   
Cannot be ordered at this time.
Fiber Optic Cable - 3.25mm (5m)
Retired COM-10863
19.95 1   
Cannot be ordered at this time.
Total: 4502.81