Tools

by AdrianTP

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Brass Sponge
In stock TOL-08964
3.5 1   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Sugru - 8 Pack (Mixed Colors)
Retired TOL-11228
17.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
SparkFun SPI Shortcut
Retired TOL-09235
24.95 1   
Cannot be ordered at this time.
Wiring Board
Retired DEV-09663
59.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Total: 273.55