Jeff's List

by oneleftfoot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
25 available BOB-10616
15.95 1   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
31 available SEN-11028
29.95 1   
Big Dome Pushbutton - Red
In stock COM-09181
11.95 1   
Robotics Shield Kit for Arduino - Parallax
Only 9 left! ROB-11494
139.95 1   
Pulse Sensor
In stock SEN-11574
24.95 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
14.95 1   
Arduino Stackable Header Kit - R3
Out of stock PRT-11417
6 4   
Roll Up Tool Bag
Retired TOL-12048
9.95 1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
In stock WIG-12772
58.95 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
SparkFun H2OhNo! ATtiny Dev Board / Water Alarm
Retired DEV-12069
11.95 1   
Cannot be ordered at this time.
Actobotics Kit - ActoBitty 2
Retired ROB-13047
29.95 1   
Cannot be ordered at this time.
SparkFun Digital Sandbox Add-On
Only 8 left! KIT-12963
15.95 1   
SparkFun Decade Resistance Box
Out of stock KIT-13006
33.95 1   
SparkFun Big Red Box Proto Board
In stock DEV-13317
7.95 1   
Big Red Box - Enclosure
In stock PRT-11366
9.5 1   
SparkFun Photon ProtoShield
In stock DEV-13598
2.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
7.95 1   
SparkFun Ludus Protoshield Wireless
Retired DEV-13295
24.95 1   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
SparkFun Touch Potentiometer
Out of stock PRT-13144
16.95 1   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
8.95 1   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
Out of stock SEN-13763
9.95 1   
Tessel 2
Retired DEV-13841
44.95 1   
Cannot be ordered at this time.
Xcelite Ergonomic Screwdriver Set (6pcs)
In stock TOL-14234
34.95
You save:
15 (30%)
1   
Xcelite 8-in-1 Screwdriver Set
In stock TOL-14235
19.95
You save:
8 (29%)
1   
Chapman Pocket Screwdriver Set
Retired TOL-14190
11.54
You save:
0.46 (4%)
1   
Cannot be ordered at this time.
IoT Power Relay
Out of stock COM-14236
29.95 1   
Cannot be ordered at this time.
Insulated Silicone Soldering Mat
In stock TOL-14672
9.95 1   
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
Out of stock DEV-14475
11.5 1   
SparkFun Papa Soundie Audio Player
Out of stock DEV-14554
28.5 1   
Cannot be ordered at this time.
SparkFun Little Soundie Audio Player
Out of stock DEV-14006
15.95 1   
Cannot be ordered at this time.
Hamburger Mini Speaker
Out of stock COM-14023
4.95 1   
Total: 1072.14