Michael's List

by mgjones

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Copernicus DIP Module
Retired GPS-08146
49.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
32.85 3   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Ambient Light Sensor - TEMT6000x01
Only 2 left! COM-08348
8 5   
JST Jumper 4 Wire Assembly
In stock PRT-09916
8 5   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
DC Barrel Power Jack/Connector
In stock PRT-00119
7.5 5   
RJ11 6-Pin Connector
In stock PRT-00132
9 6   
JST Jumper 2 Wire Assembly
In stock PRT-09914
6.3 6   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
JST Jumper 3 Wire Assembly
In stock PRT-09915
3.2 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple Retail
Retired RTL-11426
10.95 1   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
9.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
Cyber Monday Light Up the Holidays
Retired KIT-14060
32.95 1   
Cannot be ordered at this time.
Total: 482.3