Lights

by Member #58876

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay Control PCB
Retired COM-09096
19.75 5   
Cannot be ordered at this time.
Relay SPDT Sealed - 20A
In stock COM-10924
17.5 5   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
1.25 5   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.5 5   
Diode Small Signal - 1N4148
In stock COM-08588
1.25 5   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
2.75 5   
LED - Super Bright Red
In stock COM-00528
5.25 5   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
5.25 5   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
5.25 5   
MP3 Trigger v2
Retired WIG-09715
49.95 1   
Cannot be ordered at this time.
Total: 108.7