by SML
Product | Subtotal | Qty | |
---|---|---|---|
Color LCD Shield
LCD-09363 |
29.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/M Pack of 100
PRT-09388 |
37.5 | 1 | |
Jumper Wires Premium 12" M/F Pack of 100
PRT-09386 |
37.5 | 1 | |
Solar Cell Huge - 5.2W
PRT-09241 |
49.95 |
1
Cannot be ordered at this time. |
|
Solar Cell Small - 0.45W
PRT-07845 |
15.95 |
1
Cannot be ordered at this time. |
|
Solar Cell Large - 2.5W
PRT-07840 |
34.95 |
1
Cannot be ordered at this time. |
|
TI eZ430-Chronos Development Watch
DEV-10019 |
56.95 |
1
Cannot be ordered at this time. |
|
1.0" Single Digit Alphanumeric Display - Blue
COM-09933 |
14.75 |
5
Cannot be ordered at this time. |
|
EL Wire - Blue 3m
COM-10195 |
19.9 |
2
Cannot be ordered at this time. |
|
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Go-Between Shield
DEV-11002 |
13.95 |
1
Cannot be ordered at this time. |
|
SparkFun WiFly Shield
WRL-09954 |
69.95 |
1
Cannot be ordered at this time. |
|
Total: 385.25 |