Tomorrow

by SpitfireFOOL80

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
2.96
You save:
2.94 (50%)
2   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
18.5 1   
Binding Post - Black
In stock PRT-09740
0.45 1   
Binding Post - Red
In stock PRT-09739
0.45 1   
Connector 1.0mm Horizontal - 2 pin
Retired PRT-10206
0.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.96
You save:
2.84 (75%)
4   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
JST Jumper 4 Wire Assembly
In stock PRT-09916
1.6 1   
Connector 1.0mm Horizontal - 4 pin
Retired PRT-10208
0.95 1   
Cannot be ordered at this time.
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
Crystal 16MHz
In stock COM-00536
5.25 5   
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Standoff - Nylon (3/4", 4-40, 4 pack)
Retired PRT-09155
1.95 1   
Cannot be ordered at this time.
Standoff - Nylon (3/8", 4-40, 4 pack)
Retired PRT-00444
1.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode (25 pack)
Retired COM-10818
21.95 1   
Cannot be ordered at this time.
Total: 258.47