by brimus
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Stepper Motor - 29 oz.in (200 steps/rev, Threaded Shaft)
18 available ROB-10848 |
37.5 |
1
added to your cart |
|
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847 |
23.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846 |
19.5 |
1
added to your cart |
|
Total: 80.95 |