IT IS A WISH LIST

by ThomasM

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 16MHz
In stock COM-00536
2.1 2   
ProtoBoard - Square Shape
Retired PRT-08886
1 2   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
SparkFun USB Micro-B Plug Breakout
26 available BOB-10031
4.95 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
LED Tactile Button Breakout
In stock BOB-10467
1.6 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
2.9 2   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 12mm (SMD)
26 available PRT-10592
1.05 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm
Retired COM-09469
1.9 2   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Total: 39.2