wish list name

by Bonzeye

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
40.95 1   
Cannot be ordered at this time.
Nordic FOB
Retired WRL-08602
24.95 1   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-10812
49.95 1   
Cannot be ordered at this time.
PIC 18 Pin 20MHz 2K - 16F628A
Retired COM-00216
15.9 5   
Cannot be ordered at this time.
18 Pin PIC Development Board with Relays
Retired DEV-00020
33.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Serial Multiplexer Breakout - TS3A5017
Retired BOB-08970
4.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-10735
22.95 1   
Cannot be ordered at this time.
Cubelets - KT06 Kit
Retired KIT-11074
159.95 1   
Cannot be ordered at this time.
Total: 936.47