×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

xbee class

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
45.9 2   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
LED - Basic Red 3mm
In stock COM-00533
0.35 1   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.5 1   
2500 mAh NiMH Battery - AA
In stock PRT-00335
6.5 2   
Rotary Potentiometer - Linear (10k ohm)
31 available COM-09288
2.85 3   
Breakout Board for XBee Module
In stock BOB-08276
5.9 2   
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
LED - Basic Yellow 3mm
34 available COM-00532
0.35 1   
Mini Photocell
In stock SEN-09088
1.5 1   
Resistor 10k Ohm 1/6th Watt PTH
Retired COM-08374
0.25 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
2mm 10pin XBee Socket
In stock PRT-08272
4 4   
Jumper Wires Premium 12" M/M Pack of 10
Out of stock PRT-09387
4.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.5 1   
Total: 139.35