ATMEGA class

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K with Knob
In stock COM-09806
27
You save:
1.5 (5%)
30   
Resistor 330 Ohm 1/6th Watt PTH
Out of stock COM-08377
34.5
You save:
3 (8%)
150   
Mini Pushbutton Switch
In stock COM-00097
9.9
You save:
0.6 (6%)
30   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
25.5
You save:
33 (56%)
30   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
141
You save:
7.5 (5%)
30   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
88.5 30   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
81
You save:
4.2 (5%)
30   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
25.8
You save:
1.2 (4%)
60   
Capacitor Ceramic 0.1uF
In stock COM-08375
7.2
You save:
0.3 (4%)
30   
USB Mini-B Cable - 6 Foot
Out of stock CAB-00598
55.5
You save:
3 (5%)
30   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
403.8
You save:
44.7 (10%)
30   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
225
You save:
12 (5%)
60   
Ceramic Resonator 16MHz
In stock COM-09420
27
You save:
1.5 (5%)
30   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
148.5
You save:
16.5 (10%)
30   
Total: 1300.2


Start a project on
Hackster.io
with this stuff