wish list name by MorfeoMatrix

Share this Wish List!

You can share this list with the following link – just copy and paste:

Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Or if you'd like, you can enter an email address into this box and click 'share':

Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Quantity Subtotal
Ding and Dent Production Builds - DEV
Out of stock DD-09040
1 5
Raspberry Pi Camera Module
In stock DEV-11868
1 29.95
Raspberry Pi - GPIO Ribbon Cable (6")
In stock CAB-11489
1 2.95
HTU21D Humidity Sensor Breakout
In stock SEN-12064
1 15.95
Gameduino
Retired DEV-10593
1 52.95
TellyMate
Only 12 left! DEV-09313
1 27.95
Arduino ProtoShield Kit
In stock DEV-07914
1 9.95
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
1 4.95
SOT23 to DIP Adapter
In stock BOB-00717
2 0.95 ea.
1.9
Voltage Regulator - 3.3V
In stock COM-00526
4 1.95 ea.
7.8
Breakout Board for XBee Module
In stock BOB-08276
1 2.95
Arduino Pro Mini 328 - 5V/16MHz
Out of stock DEV-11113
1 9.95
Momentary Push Button Switch - 12mm Square
In stock COM-09190
8 0.5 ea.
4
Arduino Stackable Header Kit
In stock PRT-10007
1 1.5
Logic Level Converter
Retired BOB-08745
2 1.5 ea.
3
Pick and Place Spare Parts Grab Bag
Out of stock DD-10351
1 9.95
SOIC to DIP Adapter 8-Pin
In stock BOB-00494
1 2.95
Papilio One - 500K
In stock DEV-11158
1 20% off 51.96
PodBreakout
Retired DEV-08295
1 14.95
LED - Infrared 850nm
In stock COM-09469
2 0.95 ea.
1.9
LED Starter Kit
29 available RTL-09878
1 11.95
microSD USB Reader
In stock COM-09433
1 6.95
MOSFET Power Control Kit
In stock COM-10256
1 3.95
Resettable Fuse PTC
In stock COM-08357
1 1.25
Breadboard Power Supply USB - 5V/3.3V
In stock PRT-08376
1 9.95
XBee 2mW Series 2.5 Wire Antenna
Retired WRL-08695
2 21.95 ea.
43.9
Sugru - 12 Pack (Mixed Colors) - Ding and Dent
Retired TOL-11233
1 14.95
Solder Paste - 50g Leaded
Retired TOL-10448
1 9.95
Breakout Board for FT232RL USB to Serial
In stock BOB-00718
1 14.95
Scrap Boards
Out of stock DD-08477
1 0.25
5-Way Tactile Switch Breakout
In stock BOB-11187
1 5.95
I2C EEPROM - 256kbit
In stock COM-00525
1 1.95
H-Bridge Motor Driver 1A
In stock COM-00315
1 2.35
AVR 20 Pin 20MHz 2K - ATtiny2313
In stock COM-00212
1 2.88
Concave Button - White
In stock COM-09340
1 1.95
P-Channel MOSFET 60V 27A
In stock COM-10349
1 0.95
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
1 0.5
Shift Register 8-Bit High-Power - TPIC6B595
In stock COM-00734
1 2.25
Programmable Oscillator - 16kHz to 133MHz
In stock COM-09089
1 2.95
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1 1.5
IC Hook with Pigtail
In stock CAB-09741
1 4.95
Open Logic Sniffer - Probe Cable Kit
In stock TOL-10086
1 9.95
USB Mini-B SMD Connector
In stock PRT-00587
1 1.5
RN-52 - Bluetooth Audio Module
In stock WRL-11678
1 24.95
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
1 189.95
pcDuino Lite - Dev Board
In stock DEV-12077
1 39.95
Total: 674.99