December 2010

by Zack the Splendid

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Tip - Aoyue - 0.1mm Tip Radius
Retired TOL-00619
14.95 1   
Cannot be ordered at this time.
Soldering Tip - Aoyue - 0.2mm Tip Radius
Retired TOL-00618
14.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 70W - Digital
Retired TOL-00085
99.95 1   
Cannot be ordered at this time.
Replacement Soldering Tip - Chisel
Retired TOL-09929
15.95 1   
Cannot be ordered at this time.
Total: 145.8