Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
Electronic Sensor Circuits & Projects
BOK-11133 |
12.95 |
1
Cannot be ordered at this time. |
|
Science and Communication Circuits & Projects
BOK-11132 |
12.95 |
1
Cannot be ordered at this time. |
|
Timer, OpAmp & Optoelectronic Circuits & Projects
BOK-11131 |
12.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Jumper Wires Premium 12" M/M Pack of 10
PRT-09387 |
4.95 | 1 | |
Dual Motor GearBox
ROB-00319 |
10.95 |
1
Cannot be ordered at this time. |
|
Motor Driver 15A IRF7862PBF
ROB-09107 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 114.6 |