cycler

by Silverman

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
3.8 4   
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Molex Jumper 4 Wire Assembly
Retired PRT-09920
6 4   
Cannot be ordered at this time.
Molex Jumper 3 Wire Assembly
Retired PRT-09919
6 4   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
1.75 1   
RS232 Converter DIP - MAX232 MAX3232
Retired COM-00316
3.9 2   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Rotary Encoder
In stock COM-09117
4.5 1   
Potentiometer Knob
Retired COM-08828
0.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
microSD USB Reader
Retired COM-09433
6.95 1   
Cannot be ordered at this time.
Flash Memory - microSD 1GB
Retired COM-08163
6.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Wire Wrap Tool
Retired TOL-00068
15.95 1   
Cannot be ordered at this time.
Molex Jumper 5 Wire Assembly
Retired PRT-09921
4.5 3   
Cannot be ordered at this time.
SparkFun RS232 Shifter SMD (No DB9)
In stock PRT-08780
12.5 1   
Wire Wrap Sockets (16-pin)
Retired PRT-08114
1.95 1   
Cannot be ordered at this time.
Total: 130.55