John's Wish List

by jwschmo

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
34.95 1   
EL Tape - Blue (1m)
In stock COM-10793
8.95 1   
EL Panel - Blue (10x10cm)
17 available COM-10798
14.95 1   
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Out of stock COM-10975
19.95 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
24.95 1   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
In stock TOL-10951
34.95 1   
Electric Sheep
Retired DEV-10745
79.95 1   
Cannot be ordered at this time.
Total: 383.55


Start a project on
Hackster.io
with this stuff