Product | Subtotal | Qty | |
---|---|---|---|
Audio-Sound Module - SOMO-14D
DEV-09534 |
19.95 |
1
Cannot be ordered at this time. |
|
Micro Maestro 6-channel USB Servo Controller
ROB-09664 |
19.95 |
1
Cannot be ordered at this time. |
|
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
PRT-10463 |
9 | 2 | |
Standoff - Metal (1", 4-40, 10 pack)
PRT-10738 |
3.95 |
1
Cannot be ordered at this time. |
|
Standoff - Metal (4-40; 3/8"; 10 pack)
PRT-10739 |
7.12
You save: 0.78 (10%) |
2
Cannot be ordered at this time. |
|
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
Flash Memory - microSD 1GB
COM-08163 |
6.95 |
1
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
1.2
You save: 3.55 (75%) |
5
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
4.8 | 3 | |
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
1.38
You save: 3.12 (69%) |
3
Cannot be ordered at this time. |
|
Screw - Phillips Head (3/4", 4-40, 10 pack)
PRT-10451 |
1.35
You save: 3.15 (70%) |
3
Cannot be ordered at this time. |
|
Screw - Flat Head (1.25", 4-40, 10 packs)
PRT-10928 |
4.5 |
3
Cannot be ordered at this time. |
|
Banana to IC Hook Cables
CAB-00506 |
11 | 2 | |
Nut - Metal (4-40, 10 pack)
PRT-10454 |
8 | 5 | |
Nut - Nylon (4-40, 10 pack)
PRT-10789 |
3.9 |
2
Cannot be ordered at this time. |
|
SparkFun DC/DC Converter Breakout
BOB-09370 |
19.95
You save: 14 (41%) |
1 | |
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
6.4 | 4 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
5.25 | 5 | |
PICAXE 08M2 Microcontroller (8 pin)
COM-10803 |
3.5 | 1 | |
PICAXE 14M2 Microcontroller (14 pin)
COM-10802 |
3.95 |
1
Cannot be ordered at this time. |
|
PICAXE 18M2+ Microcontroller (18 pin)
COM-10187 |
5.5 | 1 | |
Total: 151.1 |