by jgelinske
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno
DEV-09950 |
24.95 |
1
Cannot be ordered at this time. |
|
Relay Control PCB
COM-09096 |
7.9 |
2
Cannot be ordered at this time. |
|
Relay SPDT Sealed - 20A
COM-10924 |
7 | 2 | |
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
1 |
4
Cannot be ordered at this time. |
|
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.2 | 2 | |
Diode Small Signal - 1N4148
COM-08588 |
0.5 | 2 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
1.1 | 2 | |
LED - Super Bright Red
COM-00528 |
2.1 | 2 | |
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
2.1 | 2 | |
Screw Terminals 3.5mm Pitch (3-Pin)
PRT-08235 |
2.1 | 2 | |
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 58.9 |