Product | Subtotal | Qty | |
---|---|---|---|
Voice Recorder Breakout - ISD1932
BOB-09579 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun AVR Programming Adapter
BOB-08508 |
0.95 |
1
Cannot be ordered at this time. |
|
RF Link Transmitter - 315MHz
WRL-08945 |
1.95 |
1
Cannot be ordered at this time. |
|
RF Link 4800bps Receiver - 315MHz
WRL-08947 |
5.95 |
1
Cannot be ordered at this time. |
|
RF Link Transmitter - 434MHz
WRL-08946 |
3.95 |
1
Cannot be ordered at this time. |
|
RF Link 2400bps Receiver - 434MHz
WRL-08949 |
4.95 |
1
Cannot be ordered at this time. |
|
Brass Sponge with Base
TOL-08965 |
10.95 |
1
Cannot be ordered at this time. |
|
Header - 6-pin Female (0.1", Right Angle)
PRT-09429 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
1.75 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Heatsink TO-220
PRT-00121 |
1.05 | 1 | |
Serial Enabled 16x2 LCD - Yellow on Blue 5V
LCD-09396 |
24.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - EM-406A SiRF III (20 Channel)
GPS-00465 |
39.95 |
1
Cannot be ordered at this time. |
|
MSP-EXP430G2 LaunchPad
DEV-10020 |
9.95 |
1
Cannot be ordered at this time. |
|
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Crystal 8MHz
COM-00538 |
0.95 |
1
Cannot be ordered at this time. |
|
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.3 | 1 | |
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
Audio Jack Modem for iPhone and Android
DEV-10331 |
11.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - GP-635T (50 Channel)
GPS-11571 |
39.95 |
1
Cannot be ordered at this time. |
|
JST SH Jumper 6 Wire Assembly - 8"
PRT-10361 |
1.6 | 1 | |
7-Segment Display - 20mm (Red)
COM-11405 |
19.2 | 12 | |
Battery Holder - 4xAA Drawer (Panel Mount)
PRT-11369 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun 16 Output I/O Expander Breakout - SX1509
BOB-11502 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 283 |