HSL

by Member #59782

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Gas Sensor Breakout
In stock BOB-08891
3.15 3   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
22.5 5   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
VoiceBox Shield
Retired DEV-09799
19.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
9.95 1   
Reed Switch
In stock COM-08642
2.1 1   
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Total: 373.85