LANL list

by MattHolmes

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
SparkFun ISP Pogo Adapter
Retired KIT-11591
41.85 3   
Cannot be ordered at this time.
SparkFun AVR Programming Adapter
Retired BOB-08508
0.95 1   
Cannot be ordered at this time.
Capacitor 100nF SMD (strip of 50)
Retired PRT-11245
1.5 1   
Cannot be ordered at this time.
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm - SMD (strip of 50)
Retired PRT-11247
1.5 1   
Cannot be ordered at this time.
SMD LED - Red 0603 (strip of 25)
Retired PRT-11248
2.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
25.5 6   
Cannot be ordered at this time.
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
23.9 2   
Cannot be ordered at this time.
Solder Paste - 40g (Lead Free)
Retired TOL-11790
41.85 3   
Cannot be ordered at this time.
Tiny AVR Programmer
33 available PGM-11801
17.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
3.8 4   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
3.8 4   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
6 20   
Crystal 8MHz
Retired COM-00538
3.8 4   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
4.2 4   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
15.8 4   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
6 20   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
10 20   
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Surface Mount DPDT Switch
In stock COM-00597
32 20   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
41.7 6   
Cannot be ordered at this time.
SparkFun H2OhNo! ATtiny Dev Board / Water Alarm
Retired DEV-12069
11.95 1   
Cannot be ordered at this time.
SMD LED - White 0603 (strip of 25)
Retired PRT-11251
7.95 1   
Cannot be ordered at this time.
SMD LED - Blue 0603 (strip of 25)
Retired PRT-11250
6.95 1   
Cannot be ordered at this time.
SMD LED - Green 0603 (strip of 25)
Retired PRT-11249
2.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
79.8 4   
Cannot be ordered at this time.
Header Kit Retail
Retired RTL-11239
9.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
35 20   
Female Header Pack
23 available PRT-11269
42.8
You save:
2.2 (5%)
20   
Flexible Coolant Pipe - 1ft (1/2")
Retired TOL-12054
7.8 4   
Cannot be ordered at this time.
SparkFun Third Hand Kit
17 available TOL-11784
75 2   
SparkFun Third Hand Parts
20 available TOL-12033
4.9 2   
Polymorph - 1000g
Retired TOL-10951
66.4
You save:
3.5 (5%)
2   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
9 2   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
22.5 5   
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
22.5 5   
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
14.75 5   
Cannot be ordered at this time.
Modular Plastic Storage Box - X-Large
Retired TOL-11530
19.5 10   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
13.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
9 2   
Cannot be ordered at this time.
Coin Cell Battery - 24.5mm (PTH LIR2477)
Retired PRT-12624
11.8 4   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
6.3 6   
Jumper Wire - JST Black Red
In stock PRT-08670
2.1 2   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
TuxCase - Arduino Enclosure
Retired PRT-11667
49.9 2   
Cannot be ordered at this time.
Right Angle Tactile Button
In stock COM-10791
3.3 6   
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
Only 6 left! ROB-10455
16.5 1   
XT60 Connectors - Male/Female Pair
In stock PRT-10474
32 20   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
2.6
You save:
7.4 (74%)
20   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
2.6
You save:
7.4 (74%)
20   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
10.5 5   
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
5.5 10   
Total: 1030.85